75-BSJ-UK 10.66:1/SSE-1/SSE-2/FT/72.00/S
Can't find what you're looking for? Go to the Product Selector
Ball Screw Jack
Inch Worm Gear Ball Screw Jack, Upright Keyed, Standard, 75 ton Capacity, 10.66:1 Gear Ratio, Standard Threaded End
Max Travel Length
Min: 1.0 in  Max: 240.0 in  To the nearest .01 in
Jack Configuration
- Improved speed, force, duty cycle, acceleration
- Longer life cycle (low friction)
- Requires less motor power
- Greater positioning accuracy